Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
twisterchain new TC42 system
1. Circular and spiral movements up to 540° possible
3. Crossbars openable along the inner radius
4. Modular, variable in width, height and radiu
5. More stability and fill weight possible due to intermediate link
6. Highly dynamic and smoother running (with new guide trough)
AR [mm] | R100 A1[mm] | R125 A1[mm] | R150 A1[mm] | R175 A1[mm] | R200 A1[mm] | R250 A1[mm] |
400 | 49 | 50 | 51 | 53 | 54 | 58 | 500 | 64 | 65 | 66 | 67 | 68 | 71 | 600 | 79 | 79 | 80 | 81 | 82 | 85 | 650 | 86 | 87 | 87 | 88 | 89 | 92 | 750 | 101 | 101 | 102 | 103 | 104 | 106 | 850 | 116 | 116 | 117 | 118 | 118 | 120 |
Note: The dimension A1 is determined by the outer radius OR (see drawing)!
Dimension A1 always with a tolerance of ± 2.5 mm