Change Language :

Where injection-moulded plain bearings cannot be used due to excessive mechanical loads, wound igutex fibre composite plain bearings come into their own. They consist of two layers:
The gliding layer consists of a filament fabric with solid lubricants, which makes the composite plain bearings self-lubricating and maintenance-free and gives them a particularly low coefficient of friction.
The outer layer of igutex plain bushings is made from very hard-wearing filament fabrics and serves to protect the tribologically optimised inner layer.

iglidur plain bearings are developed from very wear-resistant plastic with a very low coefficient of friction. Over 60 different iglidur materials are available and are each developed for special applications. All contain solid lubricants and are therefore suitable for use without additional lubrication and maintenance.
In addition to polymers, iglidur plain bearings for heavy-duty applications contain fibres and fillers, which give them their high wear resistance. This means they can be used without problems with high forces and edge loads.
Thanks to a large database with test results, the service life can also be determined for various operating conditions.
Our experienced application specialists analyse your bearing points and work with you to develop the optimum lubrication-free system.
• Request support online
• Arrange an appointment on request
• Support available over phone or video chat


Request our free sample box of heavy-duty plain bearings now. Included are:
✅ igutex plain bearings
✅ iglidur plain bearings
✅ Plain bearings with felt seal
✅ Test results
✅ Application examples

In person:
Monday to Friday from 09:00 - 17:00
Online:
24h